Zoek uw product
Analog input modules
- For the acquisition of analog signals
- Current and voltage measuring ranges
- 2, 4 or 8 channels
- Measured value display 16 bits
- Connection of sensors in 2-, 3- and 6-wire technology
- Inline analog input module
- 2 inputs: 0 ... 20 mA, 4 ... 20 mA, ±20 mA; 0 ... 10 V, ±10 V
- 2-wire connection technique
- Complete with accessories (connection plug and labeling field)
- Inline analog input module
- 2 inputs: 0 ... 20 mA, 4 ... 20 mA, ±20 mA; 0 ... 10 V, ±10 V
- 3 dB cut-off frequency at 230 Hz
- 2-wire connection technique
- Complete with accessories (connection plug and labeling field)
- Inline analog input module with differential input channels
- 4 inputs: 0 ... 20 mA, 4 ... 20 mA, ±20 mA; 0 ... 5 V, ±5 V, 0 ... 10 V, ±10 V
- 2-, 3-, 4-wire connection
- Complete with accessories (connection plug and labeling field)
- Protection type IP20
- Inline analog input module with differential input channels
- 4 inputs: 0 ... 10 V, ±10 V
- 2-wire connection technique
- Complete with accessories (connection plug and labeling field)
- Inline analog input module with differential input channels
- 4 inputs: 0 ... 20 mA, 4 ... 20 mA
- 2-wire connection technique
- Complete with accessories (connection plug and labeling field)
- Inline analog input module
- 8 inputs: 0 ... 20 mA, 4 ... 20 mA, 0 ... 40 mA, ±20 mA; ±40 mA
- 2-, 3-wire connection
- Complete with accessories (connection plug and labeling field)
- Inline analog input module
- 8 inputs: 0 ... 20 mA, 4 ... 20 mA, ±20 mA (additionally 0 ... 40 mA, ±40 mA); 0 ... 10 V, ±10 V (additionally 0 ... 5 V, ±5 V, 0 ... 25 V, ±25 V, 0 ... 50 V)
- 2-wire connection technique
- Complete with accessories (connection plug and labeling field)
- Inline analog strain gauge input module
- 2 high-speed inputs
- 4-, 6-wire connection
- Complete with accessories (connection plug and labeling field)