×

Block I/O modules


  • Manage low I/O traffic cost effectively
  • Saves time by eliminating project planning and also through easy installation
  • Separate module, sensor and actuator supply increases equipment availability
  • Digital and analog modules
  • Block module for controlling hydraulic axes

Additional information

  • 12 inputs: ±10 mA, 0 ... 20 mA, 4 ... 20 mA, ±20 mA; 0 ... 10 V, ±10 V
  • 4 outputs: ±10 mA, 0 to 20 mA, 4 to 20 mA, ±20 mA; 0 to 10 V, ±10 V
  • 4 SSI inputs for recording absolute encoders
  • Complete with accessories (connection plug and labeling field)
  • 16/32 inputs: 24 V DC
  • 16 outputs: 24 V DC, 500 mA
  • 2-, 3-wire connection
  • Complete with accessories (connection plug and labeling field)
  • 16/32 inputs: 24 V DC
  • 16 outputs: 24 V DC, 500 mA
  • Timestamp
  • Oversampling
  • 2-, 3-wire connection
  • 16 inputs: 24 V DC
  • 2-, 3-wire connection
  • 16 outputs: 24 V DC, 500 mA
  • 2-, 3-wire connection
  • Complete with accessories (connection plug and labeling field)


Subject to change, status 2019-05-08 20:03:28