S20 in protection class IP20 is the flexibly scalable I/O toolkit for shortest cycle times as well as the highest precision and ensures a real-time data flow between the control and peripherals – whether locally on the XM control or as a decentralized I/O station.
Zoek uw product
S20 (IP20)
I/O system for the control cabinet
- Compact, modular, and simple
- Space-saving I/O technology for DIN rail mounting
- Individually combinable modules
- Innovative assembly and installation concept
- Sercos
- PROFINET RT, PROFIBUS
- Ethernet, EtherNet/IP, EtherCAT®
- For the acquisition of analog signals
- Current and voltage measuring ranges
- 4 or 8 channels
- Measured value display 16 bits
- Connection of sensors in 2-wire technology
- For the output of analog signals
- Current and voltage measuring ranges
- 4 or 8 channels
- Overload and short-circuit protected
- Connection of actuators in 2-wire connection technology
- For the acquisition of digital signals
- 24 V DC, 2.4 mA
- Connection of sensors in 1-, 2-, 3- and 4-wire technology
- Minimum update time < 100 μs, bus synchronous
- Maximum input frequency: 5 kHz
- For the output of digital signals
- 24 V DC/0.5 A or 0.2 A per channel
- Short-circuit-proof outputs
- Connection of actuators in 1-, 2-, or 3-wire connection technology
- For the acquisition of encoder positions (SSI or incremental encoders)
- Counting of pulses
- Control of hydraulic axes
- Control of valves with PWM
- Bus-synchronous I/O processing
- For the acquisition of resistive temperature sensors or thermocouples
- 4 or 8 inputs
- Overload and short-circuit protected
- Connection of actuators in 2-, 3-, or 4-wire connection technology
- Backfeed from UBus within a S20-station
- For connecting serial interface devices
- Baud rates up to 250 kBaud
- RS-232 and RS-484/422
- Multi-protocol support
- Certified KNX master
- Safety-oriented inputs and outputs
- SIL 3 according to EN 61508
- SIL CL 3 according to EN 62061
- Category 4/PL e as per EN ISO 13849-1
- CIP Safety on Sercos