×

4 inputs for connection of thermocouple sensors

S20-AI-4-UTH


  • 4 inputs for thermocouples
  • Linear voltages from -100 mV to +100 mV
  • 1 input -5 V to +5 V
  • 2 Pt 100 inputs (external cold junction)
  • Configurable cold junction type
Features
Product description
Technical data
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-06-14 13:25:11