×

I/O system for intelligent field installation

S67E (IP65/IP67)


  • Robust and reliable
  • IO-Link according to specification V1.1
  • Gateways for all relevant fieldbus systems
  • Fast and perfect installation
  • Easy assembly

S67E rated at protection class IP65/67 allows for reliable installation close to the machine and without a control cabinet, even in extreme environments.

  • 4 Class A Ports with additional digital input
  • 4 Class B Ports with 2 A Device supply
  • IO-Link according to specification V1.1
  • PROFINET
  • Sercos


Subject to change, status 2019-05-09 02:19:47