×

IO-Link


  • 4 Class A Ports with additional digital input
  • 4 Class B Ports with 2 A Device supply
  • IO-Link according to specification V1.1
  • PROFINET
  • Sercos

IO-Link allows for future-proof machine topologies due to the connection of intelligent sensors and actuators.

  • 8 IO-Link Ports - 4x Class A, 4x Class B
  • 4 digital inputs
  • M12 fast connection technology
  • Connection to the Sercos network with M12 connectors (D-coded)
  • Protection type IP65/67
  • 8 IO-Link Ports - 4x Class A, 4x Class B
  • 4 digital inputs
  • M12 fast connection technology
  • Connection to the PROFINET network with M12 connectors (D-coded)
  • Protection type IP65/67


Subject to change, status 2019-08-01 16:05:44