×

Panel PC

VR


  • Multi-touch gesture control
  • 16:9 display formats 10 … 21"
  • Horizontal and vertical installation
  • Windows 10 operating system
  • Customization options via expansion slots

The panel PCs from the VR series combine the features of the PR Box PC and the DR detached multi-touch displays. The extremely versatile display format scalability, the high performance, in addition to a wide range of expansion options and standard interfaces, including real-time Ethernet communication, make the VR Panel PC the ideal platform solution for all HMI-based applications. The integrated TPM 2.0 chip provides necessary security in the IoT environment, making the robust devices ideal for Industry 4.0.

  • 16:9 display: 10", 15", 21"
  • CPU: Intel ATOM E3940
  • RAM: 8 GB
  • Operating system: Windows 10 IoT Enterprise
  • Expansion slots: 1 x mini PCIe
  • 16:9 display: 15", 21"
  • CPU: Intel Core i3/i5/i7
  • RAM: 8-16 GB
  • Operating system: Windows 10 IoT Enterprise
  • Expansion slots: 2 x mini PCIe, 1 x half size mini PCIe


Subject to change, status 2019-12-16 12:23:06