Zoek uw product
- Scalable performance and functionality
- Easy functionality extension thanks to function modules
- Rapid centralized or decentralized I/O integration
- Up to 64 axes with synchronized and coordinated movements on one controller
- Sercos Onboard, PROFIBUS and Multi-Ethernet optional
- Easy extension of functions with extension modules (communication, technology)
- Simple I/O integration through direct connection of S20 I/O modules or by integrating decentralized I/O stations via different fieldbuses
- Fast I/O real-time data processing in various operating modes (asynchronous, isochronous, cycle-synchronous)
- PLC cycle times up to 250 µs
- Complete control system with fast real-time data processing and top-performance Motion Control
- Windows 7 and Motion Control firmware on the same hardware
- Sercos, PROFIBUS and Multi-Ethernet Onboard
- Modular extension options with PCIe plug-in card
- Up to 99 axes with synchronized and coordinated movements
- Certified safety technology
- Drive-integrated Motion Control acc. to IEC 61131-3
- Electronic synchronization of up to 10 servo-axes
- Intuitive engineering thanks to the IndraWorks software framework
- Optional technology and communication interfaces
- Control platform with integrated drive amplifier and I / O
- Up to 12 axes and 120 I/O in one control node
- Up to 64 control nodes in one system
- High-level language programming (C/C++/.Net)
- Control with Linux operating system
- For transport and precise positioning
- Individually scalable and flexibly adaptable
- Control components plus intelligent software
- High-level languages (C/C++/.Net) andPLC programming
- Also suitable for vacuum applications