×

Axial piston fixed motor

A10FE series 52


  • Medium pressure motor for integration in mechanical gearboxes
  • Size 10 … 63
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuits
Features
Type code
Technical data
Dimensions
Extended functions and versions
Project planning information
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2020-03-31 08:56:40