×

Axial piston fixed motor

A2FE series 6x


  • High pressure motor for integration in mechanical gearboxes
  • Size 28 … 355
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuits
Features
Type code
Technical data
Dimensions
Extended functions and versions
Project planning information
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2020-03-31 08:52:30