Zoek uw product
Compact power modules
- Smallest overall dimensions
- DC motors up to 2200 W
- AC motors up to 1100 W
- Flow up to 2.25 l/min (at 1500 rpm)
- Peak pressure up to 230 bar
- For standard and complex hydraulic circuits and lifting applications
- DC motors up to 3000 W
- AC motors up to 4000 W
- Flow up to 14.8 l/min (at 1500 rpm)
- Peak pressure up to 350 bar
- For hydraulic dock leveller applications with single or double acting cylinders
- AC motors up to 2200 W
- Flow up to 4.8 l/min (at 1500 rpm)
- Peak pressure up to 230 bar
- For clamping operations in machine tools
- AC motors up to 2200 W
- Flow up to 20.7 l/min (at 2800 rpm)
- Peak pressure up to 270 bar