×

Axial piston fixed pump

A10FZO series 10


  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 6 … 63
  • Nominal pressure 315 bar
  • Maximum pressure 350 bar
  • Open circuit

Additional information

Features
Technical data
Ordering codes
Addresses

Subject to change, status 2020-03-31 08:46:55