Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Integrated technology functions – easy engineering

Content
Technology functions
 

Large-scale and sophisticated applications can be handled with particular ease with our ready-to-use function libraries and predefined technology functions. You then use the IndraWorks engineering framework to add these functions to your applications program and speed up configuration and parameterization of the entire system.

The integrated firmware functions of the IndraDrive drive system allow you to realize common forming tasks particularly quickly.

  • Electronic motion profile
  • Cam tables
  • Positive stop drive procedure
  • Measuring wheel mode
  • Redundant motor encoder
  • Redundant press encoder
  • Virtual master axis generator
  • Parameter set switching
  • Positioning block mode (up to 64 position sets)

The rapid implementation of complex automation tasks is enabled by a large portfolio of tailored technology functions:

  • Perforation feeder
  • Flying shear
  • Crank kinematics
  • Programmable limit switches
  • Preventive diagnosis
  • Cross communication
  • Cross cutter/rotary shear
  • Loop control
  • Winder/unwinder
  • Tension control
  • Gantry axes
  • Master/slave
  • Feeder
  • FlexProfile
  • Real master encoder
  • Robotic kinematics