Marex AMC

Content

Vessel / shipyard Subjects Details
M/V Earthsong Vessel type:
Length:
Width:
Built:
Classification:
Engines:
Gear:
Propulsion:
System:
Oil tanker
110.00 m
18.00 m
2011 (Refit)
BV
1 x Yanmar 8N330
1 x G/B Chinese
1 x FPP
Marex AMC modular
2 displays,
30 analog/15 digital channels
Jaya Shipyard Vessel type:
Length:
Shipyard:
Built:
Classification:
Engines:
Propulsion:
System:
ROV operation vessel
82.00 m
Jaya, Indonesien
2011
ABS
2
2 FPP
Marex AMC modular
1 display,
80 digital/15 analog channels
Specialty: Duty system
M/V Loyz cargo vessel Vessel type:
Length:
Shipyard:
Built:
Classification:
Propulsion:
System:
Cargo vessel
80.00 m
Vungtau, Vietnam
2011
BV
FPP
Marex AMC modular
1 display,
15 digital/30 analog channels
Damen Type:
Shipyard:
Built:
Motor:
System:
Winch control system
Damen, the Netherlands
2011
1 hydraulic motor
Marex AMC modular
1 display,
137 digital/52 analog channels
Specialty: Integration Marex OS