Marex OS II for reversing gear systems

Content
     
Silver Cloud (motor yacht) Length:
Width:
Shipyard:
Built:
Classification:
Engines:
Gear:
4 stations:
41.00 m
17.80 m
Abeking & Rasmussen (D)
2008
LR
2x1044 KW CAT C32
ZF 3310
1 with control head type 230
including lever follow-up
3 control heads type 240
Back-up, displays
Pechiora (work boat) Length:
Width:
Shipyard:
Built:
Refit:
Classification:
Engines:
Gear:
1 station:
40.00 m (120 ft)
5.00 m (28 ft)
Remdiesel (RU)
1980
2006
RRR
2x Jinan diesel engine
Hangzhou Advance
control head type 240
Amnesia (motor yacht) Length:
Width:
Shipyard:
Built:
Engines:
Reversing gear
3 stations:
60.00 m
10.40 m
Benetti S.p.A. (I)
2008
2x1380 KW CAT 3512 Dita

1 with control head type 230
2 with control heads type 240
Back-up panel
Bürgermeister Brauer (police boat) Length:
Width:
Shipyard:
Built:
Classification:
Engines:
Gear:
2-stage gear
5 stations:
29.40 m
6.40 m
Fassmer (D)
2006
GL
3x654 KW Deutz MWM TBD 234
Reintjes
ADS trolling
with type 230 control heads
including lever follow-up
Baltic 77 (sailing yacht) 1 external station
Length:
Width:
Shipyard:
Built:
Engines:
Reversing gear
2 stations:

23.40 m
5.60 m
Baltic Yachts (FIN)
2008
1x147 KW Yanmar 4LH-DTP

with control heads type 240
Triple Seven (motor yacht) Length:
Width:
Shipyard:
Built:
Classification:
Engines:
Gear:
3 stations:
66.00 m
12.80 m
Nobiskrug(D)
2006
GL
2x2360 KW MTU 16 V 400 M60
ZF W7500
with control heads type 240
Annaeva (motor yacht) Length:
Width:
Shipyard:
Built:
Classification:
Engines:
Reversing gear
3 stations:
56.00 m
10.40 m
Benetti S.p.A. (I)
2007
LR
2x1380 KW CAT 3512 Dita

1 with control head type 230
2 with control heads type 240
Back-up
PuttyVI (motor yacht) Length:
Width:
Shipyard:
Built:
Classification:
Engines:
Reversing gear:
3 stations:
46.20 m
9.10 m
Assens Shipyard (DK)
2007
Classification: LR
2x611 KW CAT 3508 Dita
trolling
with control heads type 240
Ferdy (motor yacht) Length:
Width:
Shipyard:
Built:
Classification:
Engines:
Reversing gear:
3 stations:
43.00 m
9.00 m
Codecasa (I)
2005
LR
2x1454 KW CAT 3512B

1 with control head type 230
2 with control heads type 240
Back-up