Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Easy adjustments

Marginal Column

More information

Content

In the past, for example at biting cold in the Siberian permafrost, workers laboriously had to control the discharge pressure of several hundred wells by hand. Today with electro-hydraulical adjustment from Bosch Rexroth gas field owners can easily control and manage the pressure from the central. Regardless of weather and location you always have all relevant parameters at hand and can when needed adjust the fittings of the master control. This increases the flow rate and reliability. The compact hydraulic modules from Bosch Rexroth fit perfectly into the conveyor designs and communicate directly with the master controller.


Gas transportation valve

  • Easy handling of adjustments over a large temperature range
  • On shore and off shore X-mass tree and shut off valve control systems
  • Dedicated liquids (for arctic application)
  • Explosion protection of the system
  • Pressure in hydraulic system from 210 to 1200 bar