Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Lamella drag-chain conveyor LKF

Bosch Rexroth lamella drag-chain conveyor LKF machinery
Marginal Column

Downloads

Content

Filtering agent-free full-flow filtration of shavings and abrasion contaminated oils or emulsions.

Area of application:

The finned drag conveyors are used in particular for high requirements for the filtration fineness with an output of 30 - 5000 l/min. Filtering of emulsions, solutions, water, oils up to 75 mm2/s during the processing of steel, cast iron, light and non-ferrous metals.

Equipment options:

  • Slot sieve for pre-separation
  • Wear flooring inserted/screwed in
  • Separation points
  • Reels/rollers
  • Run control / torque shut-off
  • Hard manganese tracks