Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

High performance compact units

High performance compact units for cutting machinery
Content

Compact units for decentralized solutions

The complete compact power unit construction kit increases the degree of freedom for tailored solutions in confined installation spaces. The units based on the UPE series provide an optimal use of the available space even for smallest installation spaces.

The characteristics of the compact units based on the UPE series

  • Smallest dimensions
  • Low flow rate starting with 0.49 l/min
  • High-pressure applications up to 700 bar
  • 10 million load changes endurance strength

The modular construction set always provides the application-appropriate output and uses different control versions as well as simple or complex processes including dual-pressure clamping.