Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Linear bushing guides

Ball sleeve guidance system for cutting machine tools
Marginal Column
Content

Rexroth linear bushing guides consists of load-bearing rows of balls with freely circulating balls. From the loaded zone, the balls are transferred back through the ball cage without a load and thereby facilitate unlimited lift.

Benefits:

High efficiency level due to low friction coefficients - depending on linear bushing guides design between 0.001 - 0.004

Varied designs available, cost-effective, energy-saving, low maintenance, very economic linear movement possible

Parameters:

  • Robust, small dimensions, excellent roll-off behavior, long service life
  • Misalignment compensation for Super series
  • Also available with different casings (linear set)
  • Rustproof construction available
  • Torque-resistant linear bushings for single-axis applications