Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

NYCe 4000

Content

The NYCe 4000 motion control system gives you an unparalleled degree of freedom. Sophisticated hardware designed to handle complex operations combined with open software architecture provides the ideal platform for tailored motion solutions and simple integration into your automation landscape.

The modular multi-axis controller contains all of the control and drive hardware in an extremely compact housing.

Highlevel programming languages allow you to write complex motion control programs.

Extremely high-speed control loops with 32 kHz bandwidth deliver maximum precision and dynamic performance.

The motion control system can handle up to 120 digital and analogue I/Os in parallel in real time. You implement complex process operations on standardized hardware. Pre-defined software algorithms ensure zero-vibration and zero-backlash.

The open controller architecture gives you complete freedom to define your own customized kinematics. An intuitive, dialogue-based user interface with numerous wizards makes development work much easier, simplifying the commissioning process and reducing time to market.

NYCe 4000

  • Integrated drive and control platform
  • High bandwidth control loops
  • Powerful tuning and visualization software
  • Open architecture
  • Modular and compact design

NYCe 4000 LMS

  • Inverted linear motor principle
  • Enables motion under difficult process conditions
  • Individual carrier control
  • Carrier tracking
 
 

The NYCe 4000 system architecture is designed to meet complex requirements, united with simplicity of operation.

The modular architecture allows fast and error free design-in. Using a standard PC and the motion control unit, a wide range of motors and encoders are supported. Programming the system is simple using standard building blocks.

For specific applications you can build your own application supported by a wide range of tools.