Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Linear Motion Technology

Content
Ball screw assembly for semiconductor and electronics

Ball Screw Assembly - Long-life and smooth running

  • Effective seals guarantee long life
  • Extremely quiet running characteristic
  • Uniform function based on complete internal recirculation
  • Large number of balls for high load capacities
  • Trouble-free installation of nuts
Bosch Rexroth ball rail systems

Ball Rail Systems - Quiet and high dynamics

  • High dynamic rating, up to 10 m/s and 500 m/s2
  • Very smooth running characteristic
  • High load capacities in all four main loading directions
  • Long-term lubrication (several years' duration)
  • Minimal quantity lubrication system with integrated reservoir for oil lubrication
ball rail systems in miniaturized configuration

Ball Rail Systems in Miniaturized Configuration - Low friction and small size

  • Miniature version with very small construction
  • High load capacities in all four main loading directions
  • Very smooth running characteristic
  • Low friction
 
 
Cam Roller Guides - Simple and backlash-free

Cam Roller Guides - Simple and backlash-free

  • Simple and fast mounting
  • Backlash-free with eccentric spigots
  • High load capacity in all directions
Roller Rail Systems - High stiffness and load capacity

Roller Rail Systems - High stiffness and load capacity

  • Extremely high load capacities in all directions
  • High torque capacity
  • Smooth, quiet running characteristic
  • Minimum lubricant consumption
Precision Modules PSK - Integrated and cost-effective precision

Precision Modules PSK - Integrated and cost-effective precision

  • Optimal running properties, high precision and high rigidity with integrated Rexroth ball rail system
  • Rapid mounting and easy axis alignment
  • Low-cost maintenance through one-point lubrication
  • Precise alignment and easy fastening of attachments
 
 
Compact Linear Modules for Semiconductor and electronics

Compact Linear Modules - High power density and precision

  • Flat profile for low design height
  • High repeatability
  • Easy motor integration