Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

FlexProfile

Content

FlexProfile - Easy engineering for an optimized production

Modern packaging machines are earning highest production rates by using optimized motion profiles with minimized wear. The innovative Rexroth FlexProfile offers the possibility to create such highly effective motion profiles without costly programming.

Moreover movement profiles are very simply constructed using a library with more than 20 movement sentences inside the CamBuilder. The software offers near the simulation of several profiles the possibility to load the profile parameters by a click into the control. Automatically the required SPS function module for axes movement activation is also generated as well.

Your advantages

  • simple choice and Interlinking of motion sequences if using the graphical CamBuilder function
  • fast reacting to events during the processing of movement profiles
  • easy-to-use Parametrizing instead of programming if using start-up dialogs
Start Flows by using trigger functions

Start Flows by using trigger functions

Direct changes to a follow segment

Direct changes to a follow segment

 
Connect movement sections axis comprehensive

Connect movement sections axis comprehensive