Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Food processing and primary packaging

Content
Valve terminal system for food industry - Series CL03

Valve terminal system for food industry - Series CL03

Clean, hygienic valve terminal systems with high electrical insulation, high flexibility and established modular concept. Ideal for installation and use in wet cleaning environment without enclosure, so that the valve terminal system can be installed as close as possible to the drive system.

> Product Catalog

 
ISO clean stainless steel cylinder - Series ICS

ISO clean stainless steel cylinder - Series ICS

Applications in the food and packaging industry demand components with clean, smooth surfaces, which can be completely and thoroughly cleaned. As corrosion is always an additional risk for hygienic applications, only corrosion-resistant materials may be used in these products. The new ICS cylinders have a modern, hygienic design and completely fulfil these specific requirements.

> Product Catalog

 
Electro pneumatic pressure regulator - Series ED05

Electro pneumatic pressure regulator - Series ED05

The electro pneumatic pressure regulator changes electronic orders into pneumatic pressure. The valve is a high dynamic component with a short response time and minimal hysteresis. It combines compact design with high flow rates and a high reliability.

> Product Catalog

 
Guide cylinder - Series GPC Clean

Guide cylinder - Series GPC Clean

This clean designed guiding cylinder comes into use when the performance of common cylinders is no longer sufficient. The cylinder has a smooth and easy-to-clean surface (clean profile and is resistant to cold, humidity and splashes. The anodized aluminium for the housing and guide bushings withstands the most intensive cleaning procedures.

> Product Catalog

 
Electro pneumatic pressure regulator - Series ED02

Electro pneumatic pressure regulator - Series ED02

The extreme compact ED02 offers optimal pneumatic regulation solutions for different branches and applications, due to its performance characteristics.

Reliable, dynamic and cost - effective.

> Product Catalog

 
Non - contact transport system - Series NCT

Non - contact transport system - Series NCT

The NCT is based on the Bernoulli principle and allows especially for small handling applications completely new possibilities. Objects and work pieces up to a weight of 0,9 kg can be raised and moved without touching the surface.

> Product Catalog