Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Linear Motion and Assembly Technolgy

Content

Food has specific requirements according to processes and technology. This applies even when already packed foodstuffs are transported. Linear Motion and Assembly Technologies offer numerous handling and transport solutions for primary, secondary and final packaging applications that meet the high hygiene requirements and the demand for flexible solutions in the food industry.

 
VarioFlow

VarioFlow

The VarioFlow chain conveyor system provides a very simple connection between the individual processing and packing stations.

Thanks to the sturdy chain, VarioFlow is suitable for heavy-duty loads. The broad product range makes the system ideal for a very wide range of transport tasks and enables easy adaptation to the specific requirements on site, simply by replacing a few components.

 
VarioFlow S for packaging and processing

VarioFlow S

The VarioFlow S chain conveyor system is specially designed to meet strict hygiene regulations as, apart from the aluminum version, there is also a variant in stainless steel. With its variety of sizes, it also offers the best basis for transporting different packaging sizes.

 
EasyHandling for packaging and processing

EasyHandling

Different Pick & Place Applications can be realized with EasyHandling – the Cartesian Motion building system . With EasyHandling you can combine different drive technologies within one application to build a handling system that precisely meets your needs.

The special benefit is: With its positive-locking connections, the building system offers very high accuracy - and takes a lot of the effort out of design, installation and start-up.

 
Linear Module MKR for packaging and processing

Linear Module MKR

The multi-variant MKR 20-80 linear module from Bosch Rexroth is a particularly easy-to-clean and individually configurable, ready-to-install solution for applications involving intensive cleaning cycles, for example in applications associated with the food and packaging industries. Thanks to the pre-tensioned toothed belt, the linear module can achieve speeds of up to 5m/s.

 
Basic Mechanic Elements

Basic Mechanic Elements

With anodized aluminum profiles and corrosion-resistant accessories from the Basic Mechanic Elements product range, you can design custom machine frames, enclosures, devices, work tables or protective barriers.

 
Linear Guides and Ball Screw Assemblies

Linear Guides and Ball Screw Assemblies

Linear Guides and Ball Screw Assemblies, single products or campactly integrated in Linear Systems, provide dynamic and reliability for foodstuff production.

Stainless Steel and hygenic design characterize specific products of the Linear Motion technology.