Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

EHC-family

  • EHC-family overview

    EHC-family overview

  • Power ranges

    The optimal solution for all power ranges

Content


The optimal solution for all power ranges

 

 

EHC-8 for compact utility tractors (30 - 90 kW)

 
The Electrohydraulic Hitch Control EHC-8 satisfies the specific requirements of emerging economies, in particular with respect to robustness and demanding environmental conditions.

The EHC-8 is designed to supersede the prevailing mechanical hitch control in this tractor class because it offers numerous advantages for manufacturers and operators: easier installation and easier to use, reduced slippage and fuel consumption, less wear and better quality of control as well as enhanced safety during transport journeys due to the active vibration damping.

 
 

 

EHC-15 for medium power range (75 - 180 kW)

 
The established EHC-15 for the medium tractor power range often comes with an EHR23-EM2 valve. Its sectional design provides great flexibility because it can be combined easily with the reliable SB23 auxiliary valves from Rexroth for the control of the tractor functions.

The SRC-EHC controller, including the software, and the operating panel are designed to harmonize perfectly with the valve functions.

If required, it is possible to fully integrate the control panel functions into the tractor's overall operating concept. Also, the EHC-software can run on a more powerful Rexroth SRC controller if available.

 
 

 

EHC-22 for premium tractors (> 160 kW)

 
The established EHC-22for the premium tractors often comes with a highly dynamic EHR33-EHS1 valve. Its sectional design provides great flexibility because it can be combined easily with the reliable SB33-EHS auxiliary valves from Rexroth for the control of other tractor functions.

The SRC-EHC controller, including the software, and the operating panel are designed to harmonize perfectly with the valve functions.

If required, it is possible to fully integrate the control panel functions into the tractor's overall operating concept. Also, the EHC-software can run on a more powerful Rexroth SRC controller if available.