Poland

Wybierz swoją lokalizację

Poland
  • Start
 

Components

Content

LUDV – Overview of main system components

 

Control block
RS12

Size: 12

Max. pressure, pump side: 300 bar

Max. pressure, actuator side: 350 bar

Flow at each valve element: 110l/min

  • Less pressure losses
  • Improved fine control range
  • Better comfort of operation

Variable pump A7VO –
open circuit

Series: 63

Size: 80 ccm

Nominal pressure: 350 bar

Max. pressure: 400 bar

  • Proven rotary group technology
  • Low internal losses
  • Large variety of controls

Radial piston motor
for slew drives MCR5-X

Series: 5X

Sizes: 380 to 820 cc/rev

Max. pressure: 300 bar

  • Short installation length
  • High volumetric and mechanical efficiency
  • Smooth operation at low speed
  • Low noise