Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Combination brake system

 
Content

Brake system: Hydrostatic brake
with diesel over-revving protection

Together with the algorithm of the HLB High Level Brake system the GFT17 plantetary gearbox can be used to form a combination brake system for machines up to 40 km/h

  • Meets the legal requirements per StVZO §41:
    • up to 25 km/h as operating brake system
    • up to 40 km/h as combination brake system
  • Meets European Directive 76/432/EEC up to 40 km/h
    with patented, independent two-piston solution
  • Friction pads protected from external influences
  • Minimal wear
  • High energy take-up
  • Maximum power in minimal space