Poland

Wybierz swoją lokalizację

Poland
  • Start
 

Marine Cylinders

  • Large hydraulic marine cylinder
    Large hydraulic marine cylinder

    Marine cylinders

    Dredging, pipe laying or barges, in marine applications large hydraulic cylinders have to perform under high forces and extreme environmental conditions. Rexroth offers customized, individual solutions perfectly matching the requirements.

  • Piling barge
    Piling barge

    Marine cylinders

    Dredging, pipe laying or barges, in marine applications large hydraulic cylinders have to perform under high forces and extreme environmental conditions. Rexroth offers customized, individual solutions perfectly matching the requirements.

Content

Deepening and maintaining ports, rivers and canals is a continuous challenge for the dredging industry. The pressure to perform has increased significantly over the last decades. This can only be met through ensuring outstanding uptime. Therefore, the dredging industry strongly depends on reliable and specialized technology like large hydraulic cylinders. Bosch Rexroth offers large hydraulic cylinders for different types of dredgers.

Contact

Get directly in contact with our large hydraulic marine cylinder specialists directly.

Marine Cylinders

Tel: +31 (411) 651 951

lhc@boschrexroth.com

Local Contact: Contact Locator

 
 

Special features

  • Optimum design because of application experience and highly specialized calculation and simulation tools
  • Piston rod coating with an extremely high wear and corrosion resistance
  • First class seal and bearing configuration
  • Special shell mounted bearing against unpredictable axial forces
  • Cylinder integrated measuring system