Poland

Wybierz swoją lokalizację

Poland
  • Start
 

Metallurgy Cylinders

  • Large Hydraulic Metallurgy Cylinder
    Large Hydraulic Metallurgy Cylinder

    Metallurgy Cylinders

    Strong vibrations, high temperatures, dust and pollution: the environment and working condition in heavy industry applications is harsh and demanding.

  • Automatic gauge
    Automatic gauge

    Metallurgy Cylinders

    Strong vibrations, high temperatures, dust and pollution: the environment and working condition in heavy industry applications is harsh and demanding.

Content

The sheer force is impressive: in a plate mill a Rexroth custom built cylinder delivers a rolling force of 90,000 kN with a bore up to 1,500 mm. The environment in this industry is harsh and demanding with strong vibrations, high temperatures, dust and pollution. Most of the cylinders are expected to operate for several years in 24/7 operation.

Contact

Get directly in contact with our large hydraulic metallurgy cylinder specialists directly.

Metallurgy Cylinders

Tel: +31 (411) 651 951

lhc@boschrexroth.com

Local Contact: Contact Locator

 
 

Special Features

  • Optimum design because of application experience and highly specialized calculation and simulation tools
  • Piston rod coating with an extremely high wear and corrosion resistance
  • First class seal- and bearing configuration for harsh and aggressive environment
  • Special rod sealing and painting for submerged solutions
  • Manifold block and measuring system integrated in the cylinder design
  • Integrated piping