Poland

Wybierz swoją lokalizację

Poland
  • Start
 

Modular Hydraulic Power Units

  • Modular Hydraulic Power Units
    Modular Hydraulic Power Units

    Reduced time and costs

    High-end hydraulic power units up to 3000kW, efficiently scaled and configured to customer demand.

Marginal Column

Contact

Questions?
Feel free to ask our specialists

Tel: +31 (411) 65-1341

mhpu@boschrexroth.com

Downloads

Request your downloads

Leaflet

Technical Article

Content

Modular configuration of the HPU

By standardizing the individual elements of a hydraulic power unit as well as the frame on which all elements are mounted together, significant time and cost reductions can be realized. HPU assemblies with an installed power ranging from 350 to 3000kW can be delivered to the market quicker than before, meeting the same high quality standards as before.

Key Technical Data

  • Capacity 350 – 3000kW
  • Flows up to 5750 l/min
  • Operational pressure 320 bar, design pressure 350 bar
  • 6 Standardized reservoirs
  • 4 Standardized frames
  • Single or redundant cooling
  • Optional integrated starting cabinets
  • Type Approval by Lloyds Register