×

Radial piston motors


Our Hägglunds direct drive hydraulic motors stand for unparalleled quality and reliability. Moreover, innovation at Bosch Rexroth is inspired by our clients’ challenges and our goal is to deliver to them products that exceed performance and reliability expectations.

  • Valid for:
    • Hägglunds CA
    • Hägglunds CA with BICA
    • Hägglunds CB
    • Hägglunds CBP
    • Hägglunds CBM
  • Valid for Hägglunds CA, CB, CBP, CBM
  • Maximum flow 800 l/min
  • Fast response time, i.e. 100 ... 150 ms
  • Maximum pressure 350 bar
  • Open and closed loop
  • Valid for: Hägglunds motor CA, CB, CBM
  • Maximum flow 700 l/min, 1000 l/min
  • Maximum pressure 350 bar
  • Open and closed loop hydraulic system
  • Valid for: Hägglunds motors CA, CB
  • Maximum flow 480 l/min
  • Maximum pressure 350 bar
  • Valid for: Hägglunds motor CA, CB, CBM
  • Maximum flow 1000 l/min
  • Maximum pressure 350 bar
  • Valid for: Hägglunds motor CA, CB, CBM
  • Maximum flow 1000 l/min
  • Nominal flow 600 l/min
  • For closed and open loop hydraulic system
  • Valid for: Hägglunds motor CA, CB, CBM
  • Maximum flow 1000 l/min
  • Maximum pressure 350 bar
  • Open and closed loop hydraulic system
  • Valid for Hägglunds motor CA100 S.015, CA100 S.042, CA140 S.015, CA140 S.042
  • Maximum flow 1000 l/min
  • Maximum pressure 350 bar
  • Open loop hydraulic system
  • Valid for: Hägglunds motor CA, CB, CBM
  • Maximum flow 1000 l/min
  • Maximum pressure 350 bar


Subject to change, status 2019-09-06 20:48:19