×

High-response directional valves, pilot operated, with electrical position feedback and integrated electronics (OBE)

4WRLE


  • Size 10 … 35
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 4700 l/min
  • Nominal flow 60 … 1500 l/min
  • Digital interface IO-Link for I4.0
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Accessories
Ordering codes

Subject to change, status 2022-10-24 16:14:55