×

Internal gear pumps


Additional information

Internal gear pumps can be used up to a continuous pressure of 315 bar (depending on the frame size). This pump principle features a compact design with particularly high energy density.

  • Frame size 1, 2, 3
  • Size 1.7 … 40
  • Component series 2X, 3X
  • Maximum operating pressure 250 bar
  • Maximum displacement 40.5 cm³
  • Frame size 2, 3
  • Size 5 … 16
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum displacement 16 cm³
  • Frame size 4, 5
  • Size 20 … 250
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Maximum displacement 250.5 cm³
  • Frame size 4, 5
  • Size 25 … 125
  • Component series 4X
  • Maximum operating pressure 210 bar
  • Maximum displacement 125.3 cm³
  • Fixed displacement
  • Frame size 2, 3
  • Size 6.3 … 32
  • Maximum pressure 350 bar
  • Displacement 6.5 … 32.5 cm³


Subject to change, status 2019-05-11 03:50:03