×

Internal gear pumps

PGF


  • Frame size 1, 2, 3
  • Size 1.7 … 40
  • Component series 2X, 3X
  • Maximum operating pressure 250 bar
  • Maximum displacement 40.5 cm³
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Ordering codes

Subject to change, status 2019-09-06 19:15:31