Poland

Wybierz swoją lokalizację

Poland
  • Start
 

Precision motion control system MPC

  • następna strona

    Transport and positioning for demanding applications

    Integrated drive and control platform

    High bandwitch control loops

    Powerful tuning and visualization software

    Open architecture

    Modular and compact design

Marginal Column
Content

The precision motion control system MPC based on the embedded control YM allows an unprecedented level of design freedom. Its next generation hardware designed to handle complex operations, which together with the open software architecture enables the creation of tailored motion solutions – that can be simply integrated into your automation landscape. The extremely compact modular multi-axis controller houses all the control and drive hardware.

The MPC's high-level programming languages allow the writing of highly complex motion control programs. And the high-speed control loops with 32 kHz bandwidth deliver pinpoint precision and performance.

The motion control system handles up to 120 digital and analogue I/Os in parallel in real time. You are free to implement complex process operations on standardized hardware. Zero-vibration and zero-backlash are achieved with pre-defined software algorithms.

The open controller architecture allows customized kinematics. And the intuitive, dialogue-based user interface simplifies development and the commissioning process, which reduces time to market.


 
 

The architecture

The MPC system’s architecture meets highly complex requirements while being extremely easy to operate. The modular architecture enables fast and error free design. A broad range of motors and encoders are supported using a standard PC and motion control unit. System programing is possible using standard building blocks. You are also able to create your own application using the wide array of tools.

The precision motion control system MPC architecture is designed to meet complex requirements, united with simplicity of operation.

The modular architecture allows fast and error free design-in. Using a standard PC and the motion control unit, a wide range of motors and encoders are supported. Programming the system is simple using standard building blocks.

For specific applications you can build your own application supported by a wide range of tools.