Poland

Wybierz swoją lokalizację

Poland
  • Start
 

ILC – IoT ready SPS system

  • następna strona

    Rexroth brings the PLC to the Internet of Things! With our future-proof solution, you can automate your machines quickly and efficiently.

Today, a PLC is no longer just a pure sequence and logic controller, a PLC must also provide the operator with essential information about the status of machines and systems. The collected information is used to increase the performance of the systems. With the ILC - Rexroth's IoT ready PLC system - this is very easy to implement.

The ILC enables the fastest engineering, best connectivity, simplest data availability and free choice of programming languages.

From assembly systems and safety chains to lighting control in building automation - the ILC can be used in a wide range of applications.

The ILC provides the perfect basis for Nexeed Automation "Control plus"

Further information

Product Catalog

 
 

Engineering:

The ILC enables fast engineering through prefabricated function blocks and automatic code generation.

Connectivity

For the field level, the ILC offers a master function for numerous fieldbuses such as PROFINET, EtherNet/IP, EtherCAT and Sercos. This makes them universally applicable worldwide!


 

Flexibility:

The ILC allows the free choice of programming languages including high-level languages such as C# and Java. Thus the user remains flexible.

Hardware:

The ILC runs on industrial control hardware such as embedded controllers and industrial PCs for demanding environmental conditions.