Poland

Wybierz swoją lokalizację

Poland
  • Start
 

VarioFlow plus chain conveyor system – easily installed, with low-noise operation

Content

Economic, customized parts transport

Today, user requirements for transport solutions are more demanding than ever.


With the VarioFlow plus system, Rexroth offers you a high-performance, standardized and versatile chain conveyor system suitable for Food & Packaging applications, Health Care applications, Automotive & Electronic assembly line applications and machine chaining applications.

 
 

Discover more advantages of the VarioFlow plus

 
 

Product information

 
 
  • Advantages at a glance

    Simplest possible installation

    Fast system set-up with functional safety due to smart connecting technology and by mounting the slide rails on the side.

    Quiet in operation


    Optimized sliding properties only require a few drives and guarantee energy efficient operation.

    High flexibility and planning freedom

    Sophisticated drive power allows for a great deal of planning freedom.

     
     
  • Key technical data

       
    Tensile force of chain: up to 1250 N
    Conveyance speed: up to 60 m/min (on request up to 100 m/min)
    Chain width: 65/90/120/160/240/320 mm
    Operation noise level: typically <70 dbA @ 30 m/min
    Versions: aluminum or stainless steel version

     
  • Special components
    • Patented chain design for reduced noise emissions
    • Simple side rail assembly and reduced downtimes due to side mounting
    • Motor interface on both sides in drive and return unit
    • Optional workpiece pallet system
     

Industries and customer applications

 

Flexible chain conveyor system enables horizontal and vertical conveyance of products and workpieces.

  • Food industry
  • Packaging industry
  • Pharmaceutical and cosmetic industry
  • Electronics with ESD requirement
  • Automotive industry
  • Machine interlinking
 
Modern production of teabags in the food and packaging industry Magnifier

Modern production of teabags in the food and packaging industry with the flexible VarioFlow plus chain conveyor.

VarioFlow plus in a logistic application in the tightest of spaces Magnifier

VarioFlow plus in a logistic application in the tightest of spaces: transporting Schaefer boxes to manual packaging stations and then transporting to be dispatched.

VarioFlow as a suspended conveyor to transport vehicle headliners in the automotive industry. Magnifier

VarioFlow as a suspended conveyor to transport vehicle headliners in the automotive industry.

 
 

More information

 
ALT TEXT

Find out more about the Rexroth transfer systems

Rexroth Transfer systems

ALT TEXT

Read more about Rexroth's skills in the packaging and processing industry