Poland

Wybierz swoją lokalizację

Poland
  • Start
 

Transfer system ActiveMover

Content

 
 

The new standard in short cycles - more accurate, quicker, stronger

When you need to transport products with great speed and precision, the new linear motor transfer system from Rexroth sets new standards of performance: With an unique combination of speed, precision and load capacity, the new ActiveMover will increase your process quality, productivity and profitability, with every single workpiece.

 

Advantages resulting from special product features

  • Precise: exact positioning of workpiece pallet thanks to integrated measuring system, without additional indexing
  • Fast: shorter cycle times thanks to high speed and acceleration, faster pallet changes
  • Robust: powerful drive with up to 160 N per pallet plus rugged design – for easy process integration and a wide range of applications
  • Flexible: can be connected to any control system, every pallet is freely programmable and easy to change out

 

Key technical data

  • High repeatability of ±0.01 mm
  • Speed of up to 150 m/min
  • Acceleration of 4g for 1kg payload, 1g for 10 kg payload
  • Load per workpiece pallet up to 10 kg
  • Workpiece pallet width 165 mm, for holding fixture ≤ 500 mm
  • Robust design
  • Reversible operation
  • Asynchronous and synchronous operation
  • Standard interface for all process controls