Poland

Wybierz swoją lokalizację

Poland
  • Start
 
Marginal Column

The Next Dimension in Tubular Framing Systems

Content

Efficiency across the board

Greater efficiency is nearly impossible: EcoShape combines unbeatable flexibility and versatility with uncomplicated handling. The system has been designed in line with the poka yoke philosophy, making it impossible for users to go wrong when assembling the system. EcoShape is efficient and environmentally-friendly from start to finish:

All components are made of anodized aluminum and diecast zinc/aluminum, so users can reuse and recycle them.

Efficiency is EcoShape's greatest strength

  • Implement more efficient designs using our special MTpro planning software – including 2-D and 3-D display and a parts list generator
  • Configure and assemble directly on site (gemba) – save time and avoid errors (poka yoke)
  • Achieve higher stability thanks to optimized profile and connector geometries – with an approximate reduction in weight of over 30% compared to similar steel tube systems
  • Creates perfect, multi-system combinations with aluminum profiles and Rexroth’s broad range of Manual Production Systems products
  • Reduce energy consumption and protect the environment: elements can be reused or recycled
  • Ensure safe conductivity of all components thanks to a complete ESD version

Efficiency aims toward the future

All of the tubular framing components are made of anodized aluminum, and the connection components are made of diecast zinc/aluminum. They can be reused and recycled, thus making a valuable contribution to conserving energy and protecting our environment for future generations.

Connections are completely reliable and maintenance-free, while virtually any conceivable design is easy to implement

D28L and D28L round tubes with integrated 10 mm groove

45° connector for diagonal connections

 

Adapter for combination with the MGE modular profile system