Poland

Wybierz swoją lokalizację

Poland
  • Start
 

Transfer system TS 2plus – versatile, robust, adaptable

Content

Flexible transport system for a wide range of applications

The TS 2plus is the all-rounder in conveyor technology! The Rexroth transfer system is designed for transport of workpiece pallets up to 240 kg. It features standardized modular units that can be combined in many ways to create a single system. The modular design permits the cost-effective use of ratio potentials in production. All components are designed to be particularly robust and ensure high operational safety.

The versatile transfer system TS 2plus is reliable even under difficult conditions, such as in ESD environments or in clean room and dry room applications, and is thus suitable for a variety of sectors, from the automotive industry, to electronics and electrical technology, through to medical technology and the optical industry. Transfer system TS 2plus: versatile, robust, adaptable.

 
 

Discover more advantages of the TS 2plus

 
 

Product information

 
 
  • Advantages at a glance

    Versatile

    Versatile modular system with standardized units that meets the requirements of a wide range of different products

    Robust

    A high maximum load of up to 240 kg per workpiece pallet

    Adaptable

    All-rounder for cost-effective production, workpiece pallet dimensions tailored to the product size

     
     
  • Key technical data

       
    Mass of workpiece pallet: Up to 240 kg
    Size of workpiece pallet: 160 x 160 mm to 1,200 x 1,200 mm
    Workpiece pallet types: Carrying plate made of steel or aluminum, alternatively open frame made of aluminum profiles
    Conveyor media: Belt, toothed belt, flat top chain, accumulation roller chain, Vplus chain
    Conveyance speed: 6/9/12/15/18 m/min
    Section load: Up to 200 kg/m in accumulation

     
  • Special components

       
    4 different types of conveyor medium: Polyamide belt, toothed belt, flat top chain and accumulation roller chain
    Liftgate: For easy access
    Workpiece pallet booster: Innovative fast entry with accelerations up to 3g
    3-phase motors: Effective energy use, efficiency class IE3

     

Industries and customer applications

 
  • Automotive industry
  • Electrical devices
  • Electronics with ESD requirement
  • Medical technology
  • Sanitary
  • ESD environments
  • Clean room and dry room applications
 
Battery pack assembly in the automotive industry Magnifier

Battery pack assembly in the automotive industry

Energy-efficient plant conveyor system with the transfer system TS 2plus Magnifier

Energy-efficient plant conveyor system with the transfer system TS 2plus

Transport of golf ball packaging with the transfer syste TS 2plus Magnifier

Transport of golf ball packaging with the transfer syste TS 2plus

 
 

More information

 

Find out more about the Rexroth transfer systems

Read more about Rexroth's expertise in the automotive industry