Znajdź swój produkt
- Ball Screw Assemblies BSA
- Planetary Screw Assemblies PLSA
- Smooth functioning due to the principle of internal recirculation
- Especially smooth running due to the optimal pick-up of balls from the raceway
- Adjustable-pre-tensioned single nut
- High load rating due to large number of balls
- Short nut length
- Smooth functioning due to the principle of synchronized planets
- Very low noise
- High travel speeds
- Large number of contact points
- High load ratings