Ready-to-install compact modules

Marginal Column
Content

The fully functional, ready-to-install compact modules from Rexroth, complete with drive unit and control system, simplify modern designs and expedite commissioning times. Application areas cover the entire medium and upper range for assembly and handling systems. The linear axes are driven optionally by ball screw, toothed belt or direct linear drive and feature high dynamics, load capacities and rigidities.

Of particular importance for designers: Rexroth offers not only different sizes and stroke lengths according to customer requirements, but also optional equipment for the compact modules.

Compact Modules with ball screw drive - CKK

  • Maximum main body length: up to 2,200 mm and spindle support to 5,500 mm
  • Maximum speed: up to 2,5 m/s
  • Dynamic load rating: up to 89,340 N

Benefits:

  • Especially low profile thanks to centrally arranged ball screw drive
  • High positioning accuracy and repeatability due to ball screw drive with zero-clearance nut system
  • High travel speeds and high precision over long strokes thanks to ball rail systems, large screw diameters and leads, and double floating bearings
  • Easy motor attachment using locating feature and fastening threads
  • Switches can be positioned anywhere along the travel range: switch activation without cam
  • Low-cost maintenance ensured by one-point lubrication (grease) of ball rail systems and ball screw drive; lubrication points accessible from either side
  • Optimal running properties, high load capacities, and high rigidity, thanks to two integrated, zero-clearance ball rail systems

Compact Modules with toothed belt drive - CKR

  • Maximum main body length: up to 10,000 mm
  • Maximum speed: up to 5 m/s
  • Dynamic load rating: up to 89,340 N

Benefits:

  • Optimal running properties, high load capacities, high rigidity, thanks to two integrated, zero-clearance ball rail systems
  • High travel speeds and highly precise, smooth motion over lengths of up to 5500 mm
  • Lateral aluminum strips for gap sealing and belt guidance
  • Switches can be positioned anywhere along the travel range: switch activation without cam