EMC-HD electromechanical cylinder


EMC-HD electromechanical cylinder

This robust electromechanical cylinder was developed for use in heavy load applications. Designed as a completely modular system with an integrated planetary or recirculating ball screw assembly, it is designed for cost-efficient work, even under tough conditions.


Advantages resulting from special product features

  • High energy efficiency and low environmental impact
  • No leakages
  • A simple, robust design for a long service life, even in tough environments
  • A complete modular system and great variability for high application flexibility
  • Exact positioning, high dynamics, powerful drive and long service life through the use of high-precision linear screw drives
  • Optional connection to a central lubrication system reduces downtime and saves time and money
  • Low design and installation costs as the complete system is ready to install and turn on
  • An intelligent drive system for free programmability and the implementation of complex traversing profiles

Key technical data

  • Basic dynamic load rating (Cdyn): 50 to 470 kN
  • Axial force: up to 290 kN (tension/compression)
  • Maximum traversing speed: 1 m/s
  • Stroke: up to 1,700 mm
  • Protection class: IP65

Success Stories

Immediately after the market launch, numerous machine manufacturers and end users were already choosing EMC-HD.