Ready-to-install omega modules

Marginal Column

The Omega Module from Rexroth is part of the Easy Handling modular system for handling systems.

Omega modules are ready-to-install linear axes for all fitting positions in freely configurable lengths up to 5500 mm. Due to the design, omega modules are particularly suited for applications in which the main body moves into the working space.

The Omega Module is available in three sizes.



  • Extremely compact extruded aluminum profile (frame) with integrated Rexroth Ball Rail System
  • Particularly smooth running with high repeatability with high stiffness
  • With Easy-2-Combine interface on the carriage part and the end plates
  • Driven by toothed belt for high dynamics and high travel speeds
  • Easy motor attachment by centering and fixing threads
  • Configurable using standard options:
    • Carriage with pneumatical clamping element
    • Planetary gear reducer (straight or angular type)
    • Rexroth servomotor (MSK/MSM series)
    • Switches, switching cam, cable duct
  • Fixtures, clamping elements and end dampers available as accessories