×

Offset output drive with integrated measurement transducer


  • Reduced center-to-center distances

To find CAD data please click the "Downloads" button on the lowest navigation level of the respective product group.

  • Maintenance-free for 1 million full-load cycles, long service life
  • Working range 3.2-57 Nm
  • Max. output drive speed: 740 rpm
  • Maintenance-free for 1 million full-load cycles, long service life
  • Working range 15-342 Nm
  • Max. output drive speed: 1000 rpm


Subject to change, status 2022-02-16 09:51:20