Poland

Wybierz swoją lokalizację

Poland
  • Start
 

PRC7300 – new welding control from Rexroth

Flash Video Player wymaga Adobe Flash Player.

Pobierz Adobe Flash Player

Welding – Efficient and in the Highest Quality

Welding processes in the automotive industry have to meet the strictest requirements regarding process safety and the quality of welding spots. With the new welding control PRC7300, Rexroth offers much more than a proven control and monitoring concept: Users benefit from quicker commissioning, maximum availability and energy efficiency, simple handling and maximum flexibility thanks to a broad range of interfaces.

Download the new welding controller PRC 7300 as PDF

Get in contact with our experts:

Bosch Rexroth AG

Berliner Straße 25

64711 Erbach

Deutschland

www.boschrexroth.com/contact

Further productinformation:

www.boschrexroth.com/welding

 
 
 
 
 

New welding controller PRC7300

Technical data:

  • Mains Voltage range: 400 V-480 V, 50/60 Hz or 500 V-690 V, 50/60 Hz
  • Required wire size: 35 mm²
  • Max. secondary current (at ü=55) :30 kA
  • Ratet net current: 110 A
  • Max. primary current: 550 A
  • Data interfaces: USB, ETH
  • Field bus interfaces: selectable, e. g. Profi Net, EtherNet/IP, DeviceNet
  • Electrical servo-gun front-end: via integrated real-time bus WIC (Weld Interface Controller)
  • Digital inputs: 16
  • Digital outputs: 8
  • Digital E/A expansion via integratedreal-time bus WIC
  • Cooling: Air cooling
  • Protection class: IP20, control cabinet installation
  • Control dimensions: 315 x 260 x 180 mm
  • Control weight: 14.4 kg
 
 
 

Ready for Industry 4.0

The PRC7300 control facilitates the realization of horizontally and vertically networked welding systems according to connected industry: The dual-processor architecture for process control and communication allows especially high data transfer rates without affecting the welding process control. The fast information exchange with the higher-level controller can be easily realized using all common Ethernet protocols. All data are being centrally stored on a production server – this helps to reduce the number of required operating computers. An integrated web server allows wireless operation and diagnostics via smartphone and tablet PCs (WLAN). Welding PC and operating interface can be physically separated from the welding cell.

www.boschrexroth.com/industry-4-0