210/250 LD duplex filters

210/250 LD duplex filters

Highly efficient 250 bar with pressure equalization

The new 210 and 250 series duplex filters now utilize the patented Cyclone Effect – for extremely effective filtering within the smallest space. Practical one-handed changeover with integrated automatic pressure equalization gives you easy and reliable control of operating pressures up to 250 bar.

Content

 

Advantages resulting from special product features

  • Highly effective and powerful: better filtration, better collection, more time between replacements with the patented Cyclone Effect
  • Compact: smaller, lighter – saves space and lowers costs
  • Practical: one-handed operation with automatic pressure equalization
  • Flexible: broad selection of ports and fasteners

Useful information

 

Key technical data

  • Max. operating pressure: 250 bar
  • Max. operating temperature: 100 °C
  • Three sizes: 0040, 0063, 0100; with 2 ports: G1 and SAE 1" – 3,000 psi
  • Three sizes: 0160, 0250, 0400; with 2 ports: G1 1/2 and SAE 1 1/2" – 3,000 psi
  • Filter with SAE 1 1/2" port (max. operating overpressure: 210 bar)
  • Patented Cyclone Effect