Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

CIMSmart measuring system

CIMSmart

Measure and monitor piston position and temperature without contact

CIMSmart is fully integrated in the hydraulic cylinder and is based on the latest developments in the automotive industry. The position and temperature of the piston can be measured with ultraprecision and monitored at any time, even under the harshest conditions , and completely without contact.

Content

 

Advantages resulting from special product features

  • Preventive monitoring: simple diagnostics and optimization for less downtime and greater availability
  • Contactless measuring: piston and sensor are not impeded in any way and can operate reliably in the harshest conditions
  • Easy installation and startup: plug-and-play without manual calibration
  • Absolutely reliable position and temperature measuring at all times
  • Backward compatible
 

Key technical data

  • High precision: non-linearity < ±1 mm
  • RS-422 output signal (1,024 pulses/cm)
  • Wide temperature range from –40 °C to +70 °C
  • High pressure resistance in (sea)water (IP68, 10 bar)
  • Certified for potentially explosive environments (ATEX Zone 1 optional)