Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

CytroPac hydraulic power unit

CytroPac hydraulic power unit

Everything you need, fully networked

Lack of installation space is no longer an excuse to skimp on hydraulics power: Rexroth has radically redesigned power units up to 4 kW. Packed with everything you need for quick installation in a small space – including an economical Sytronix drive, completely wired frequency converter and Industry 4.0 interface. Just connect power, fluid and data interface, and that's it. It doesn't get more efficient.

Content

 

Advantages resulting from special product features

  • Compact: space-saving, quiet design concept, ideal for machine tools
  • Highly efficient: variable-speed Sytronix drive for on- demand power; latest heat pipe technology for water cooling
  • Networked: completely wired frequency converter with Sercos; saves space and can even completely eliminate the control cabinet
  • Practical: extensive sensors provide preventive condition monitoring in real-time; easy integration and start-up
  • Future-proof: designed for use in i4.0 concepts

Useful information

 

Key technical data

  • Max. pressure: 100 bar
  • Max. hydraulic power: 2,2kW
  • Max. flow: 25l/min
  • Max. reservoir volume: 20 l
  • Compliant with EU Directive 2009/125/EC
  • Connectivity with Sercos and Multi-Ethernet