CA10 to CA40 Hägglunds drives:

Hägglunds CA 10 to 40

Small but highly efficient power packs

Smaller, lighter, more powerful: the new Hägglunds radial piston motors feature extremely high power density and in a small size. With an optimal power-to-weight ratio and a wide speed range, you now have more ways to improve your machines using a proven technology platform. And the best thing of all: the next expansion stage is already in progress.



Advantages resulting from special product features

  • Minimal weight
  • Wide speed range
  • Trusted technology, low service life costs
  • Optimal power-to-weight ratio for greater efficiency
  • High level of torque with small size
  • Compact design

Key technical data

  • Specific torque characteristics: 8 Nm/bar (CA 10) – 40 Nm/bar (CA 40)
  • Displacement: 503 cm3/rev to 2,513 cm3/rev
  • Speed: 280 to 350 rpm
  • Max. operating pressure: 250 bar
  • Connections: DIN 5480 N70 x 3 x 30 x 22 (CA10, CA20) DIN 5480 N100 x 3 x 30 x 32 (CA30, CA40)